??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23700.0022 Straight Clamp
HELP_VARIABLE
Company
Halder
Description
EH 23700. - Straight Clamps, short
Bill of material
23700.0022 Straight Clamp
BESTNR
Ref. No.
23700.0022
B1
12.5 mm
L1
110 mm
A
20 mm
B2
35 mm
D1
Thread
M 12
D2
Thread
M 10
L2
21.5 mm
L3
11.5 mm
L4
82 mm
G
Weight
340 g
Embedded user actions